AD7985

PRODUCTION

16-Bit, 2.5 MSPS PulSAR 11 mW ADC in QFN

Viewing:

Part Details

  • 16-bit resolution with no missing codes
  • Throughput: 2.5 MSPS (TURBO high), 2.0 MSPS (TURBO low)
  • Low power dissipation
    • 15.5 mW at 2.5 MSPS, with external reference
    • 28 mW at 2.5 MSPS, with internal reference
  • INL: ±0.7 LSB typical, ±1.5 LSB maximum
  • SNR
    • 88.5 dB, with on-chip reference
    • 90 dB, with external reference
  • 4.096 V internal reference: typical drift of ±10 ppm/°C
  • Pseudo differential analog input voltage range
    • 0 V to VREF with VREF up to 5.0 V
    • Allows use of any input range
  • See data sheet for additional features
AD7985
16-Bit, 2.5 MSPS PulSAR 11 mW ADC in QFN
AD7985 Functional Block Diagram AD7985 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 2
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 6
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
ADR4533 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference
Standard Digital Isolators 4
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7985

AD7985 Evaluation Board

Product Details

The EVAL-AD7985FMCZ is a fully featured evaluation kit for the AD7985. This board operates in conjunction with the system development platform board, EVAL-SDP-CH1Z. When operated with the system development platform board, software is provided enabling the user to perform detailed analysis of the performance of the ADC. This software has an accompanying user guide describing the operation and set up of the evaluation board when operated with the system development platform board.

EVAL-AD7985
AD7985 Evaluation Board

Latest Discussions

Recently Viewed