AD7865

PRODUCTION

Fast, Low-Power, 4-Channel, Simultaneous Sampling, 14-bit ADC

Viewing:

Part Details

  • Fast (2.4 µs) 14-Bit ADC
  • Four Simultaneously Sampled Inputs
  • Four Track/Hold Amplifiers
  • 0.35 µs Track/Hold Acquisition Time
  • 2.4 µs Conversion Time per Channel
  • HW/SW Select of Channel Sequence for Conversion
  • Single Supply Operation
  • Low Power, 115 mW Typ
  • Selection of Input Ranges:
  • ±10 V, ±5 V and ±2.5 V
    0 V to 5 V and 0 V to 2.5 V
  • High Speed Parallel Interface Allows Interfacing to 3 V Processors
  • Power Saving Mode, 15 µW Typ
  • Overvoltage Protection on Analog Inputs
AD7865
Fast, Low-Power, 4-Channel, Simultaneous Sampling, 14-bit ADC
AD7865 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed