AD7634

PRODUCTION

18-Bit, 670 kSPS, Differential Programmable Input PulSAR® ADC

Viewing:

Part Details

  • Multiple pins/software-programmable input ranges
    5 V (10 V p-p), +10 V (20 V p-p),
    ±5 V (20 V p-p), ±10 V (40 V p-p)
  • Pins or serial SPI®-compatible input ranges/mode selection
  • Throughput
    670 kSPS (warp mode)
    570 kSPS (normal mode);
    450 kSPS (impulse mode)
  • See datasheet for additional features
AD7634
18-Bit, 670 kSPS, Differential Programmable Input PulSAR® ADC
AD7634 Functional Block Diagram AD7634 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 2
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 4
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
Series Voltage References 2
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Single-Ended to Differential Amplifiers 1
ADA4922-1 PRODUCTION High Voltage, Differential 18-Bit ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7634

AD7634 Evaluation Kit

Product Details

The EVAL-AD7634CBZ is a fully featured evaluation kit for the AD7634. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7634
AD7634 Evaluation Kit

Latest Discussions

Recently Viewed