AD680

PRODUCTION

Bandgap, Low Power 2.5v Reference

Viewing:

Part Details

  • Low quiescent current: 250 µA max 
  • Laser trimmed to high accuracy: 2.5 V ± 5 mV max (AN, AR grades) 
  • Trimmed temperature coefficient: 20 ppm/°C Max (AN, AR grades) 
  • Low noise: 8 µVP-P from 0.1 Hz to 10 Hz 
  • 250 nV/√Hz wideband 
  • Temperature output pin (N, R packages) 
  • Available in three package styles: 8-Lead PDIP, 8-lead SOIC, and 3-pin TO-92 
AD680
Bandgap, Low Power 2.5v Reference
AD680 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed