AD677

PRODUCTION

16-Bit, Serial, 100 kSPS Sampling ADC.

Viewing:

Part Details

  • Autocalibrating
  • On-Chip Sample-Hold Function
  • Serial Output
  • 16 Bits No Missing Codes
  • ±1 LSB INL
  • –99 dB THD
  • 92 dB S/(N+D)
  • 1 MHz Full Power Bandwidth
AD677
16-Bit, Serial, 100 kSPS Sampling ADC.
AD677 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed