AD5520

PRODUCTION

Per-pin Parametric Measurement Unit / Source Measure Unit

Viewing:

Part Details

  • Force Voltage, Measure Current and Force Current, Measure Voltage functions
  • Output Voltage Range: ±11 V
  • Four Programmable Force/Measure Current Ranges: ±4 µA, ±40 µA, ±400 µA, ±4 mA
  • Measured Voltage Range: ±11 V
  • Extended Current Ranges: ±40 mA and ±160 mA with External Driver
  • Clamp Circuitry and Window Comparators On Board
AD5520
Per-pin Parametric Measurement Unit / Source Measure Unit
AD5520 Functional Block Diagram AD5520 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-AD5520

AD5520 Evaluation Board

Product Details

The EVAL-AD5520EBZ is a fully featured evaluation board for the AD7276. This board operates in stand alone mode or in conjunction with a printer port to PC connection. When operated with the Printer port, software is provided enabling the user to control the AD5520 device. This software includes the technical note describing the operation and set up of the EVAL-AD5520EBZ board.

EVAL-AD5520
AD5520 Evaluation Board

Latest Discussions

Recently Viewed