AD537

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Circuit Voltage-to-Frequency Converter

Viewing:

Part Details

  • Low Cost A-D Conversion
  • Versatile Input Amplifier
    Positive or Negative Voltage Modes
    Negative Current Mode
    High Input Impedance, Low Drift
  • Single Supply, 5 V to 36 V
  • Linearity: ±0.05% FS
  • Low Power: 1.2 mA Quiescent Current
  • Full-Scale Frequency up to 100 kHz
  • 1.00 V Reference
  • Thermometer Output (1 mV/K)
  • F-V Applications
  • MIL-STD-883 Compliant Versions Available
AD537
Integrated Circuit Voltage-to-Frequency Converter
AD537 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed