Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online
Analog Wizard™ v1.1

Design & Product Selection Tool

 
Amplifiers in the Photodiode - Photovoltaic Mode Send Feedback on Wizard
Analog Wizard™ helps you select and design in the best fit amplifier for your application needs in 3 easy steps -- Enter Parameter Values, Review Recommended Parts, and View Amplifier Solution. The Wizard recommends parts, designs the circuit and provides a bill of materials and technical resources. It couldn't be any easier!
Step       
Enter Parameter Values
  NEW! Now you can select a generic to compare to your results.
Enter parametric values for your application needs or use the default values provided. Then, click the Calculate button. Parameter names are links to definitions for any unfamiliar terms. You can also get more information on how to use the Wizard and more technical details on photodiode applications.
Parameter Name Default Value Your Value
1. Supply Voltage for Your System:
(Range: 1.8 V to ±18 V)
±5 V +
±
V
2. Photodiode's Capacitance:
(Range: 15 pF to 1500 pF)
100 pF pF
3. Photodiode's Output Impedance:
(Range: 1 MOhm to 1 GOhm)
200 MOhms
4. Photodiode's Responsivity:
(Range: 0.1 A/W to 5 A/W)
0.5 A/W A/W
5. Minimum Light Intensity:
(Range: 400 pW to 400 nW)
4 nW
6. Maximum Light Intensity:
(Range: 401 nW to 4 mW)
100 µW
7. Desired Bandwidth (BW):
(Range: 100 Hz to 100 kHz)
10 kHz
8. Desired Full Scale Output:
(Range: 1 V to 10 V)
5 V V
9. Desired Accuracy:
(Range: 8 bits to 16 bits)
12 bits