SW201S

PRODUCTION

Aerospace Quad SPST JFET Analog Switch

Viewing:

Overview

  • Normally "ON" for Logic 0 Input
  • Highly Resistant to Static Discharge Destruction
  • Guaranteed Break-Before-Make Switching:
    tOFF Less Then tON
  • Low "ON" Resistance: 80 Ohms Max
  • Guaranteed RON Matching: 15% Max
  • Low RON Variation from Analog Input Voltage: 5%
  • High Analog Current Operation: 10mA Min
  • Low Leakage Currents at high Temperatures
  • Guaranteed Switching Speeds:
    tON=500ns Max tOFF=400ns Max
  • Digital Inputs are TTL and CMOS Compatible
  • Dual or Single Supply Operation
SW201S
Aerospace Quad SPST JFET Analog Switch
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on SW201S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed