SMP04

PRODUCTION

CMOS Quad Sample-and-Hold Amplifier

Viewing:

Overview

  • Four Independent Sample-and-Holds
  • Internal Hold Capacitor
  • High Accuracy: 12 Bit
  • Very Low Droop Rate: 2 mV/s typ
  • Output Buffers Stable for CL ≤ 500 pF
  • TTL/CMOS Compatible Logic Inputs
  • Single or Dual Supply Applications
  • Monolithic Low Power CMOS Design
  • Signal Processing Systems
  • Multichannel Data Acquisition Systems
  • Automatic Test Equipment
  • Medical and Analytical Instrumentation
  • Event Analysis
  • DAC Deglitching
SMP04
CMOS Quad Sample-and-Hold Amplifier
SMP04-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on SMP04 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed