Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

REF02S

PRODUCTION

Aerospace +5V Precision Voltage Ref./Temp. Transducer

Viewing:

Overview

  • 5 V Output: ±0.3% Max
  • Adjustment Range: ±3% Min
  • Excellent Temperature Stability: 8.5 ppm/°C Max
  • Low Noise
  • Low Supply Current: 1.4 mA Max
  • Wide Input Voltage Range: 7 V to 40 V
  • High Load-Driving Capability: 10 mA
  • No External Components
  • Short-Circuit Proof
REF02S
Aerospace +5V Precision Voltage Ref./Temp. Transducer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.