OP77S

PRODUCTION

Aerospace Ultralow Offset Voltage Operational Amplifier

Viewing:

Overview

  • Outstanding Gain Linearity
  • Ultrahigh Gain 5000 V/mV Min
  • Low VOS Over Temperature 60 µV Max
  • Excellent TCVOS
  • High PSRR
  • Low Power Consumption 60 mW Max
  • Fits OP07, 725, 108A/308A, 741 Sockets
OP77S
Aerospace Ultralow Offset Voltage Operational Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP77
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed