OP484S

PRODUCTION

Aerospace Precision, Rail-to-Rail Input & Output Operational Amplifier

Viewing:

Overview

  • Single-Supply Operation
  • Wide Bandwidth: 4 MHz
  • Low Offset Voltage
  • Unity-Gain Stable
  • High Slew Rate: 4.0 V/µs typical
  • Low Noise
OP484S
Aerospace Precision, Rail-to-Rail Input & Output Operational Amplifier
OP484-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed