OP400S

PRODUCTION

Aerospace Quad Low-Offset, Low-Power Op Amp

Viewing:

Overview

  • Low input offset voltage: 150 μV maximum
  • Low offset voltage drift over –55°C to +125°C
  • High open-loop gain: 5000 V/mV minimum
  • Input bias current: 3 nA maximum
  • Low noise voltage density: 11 nV/√Hz at 1 kHz
  • Stable with large capacitive loads: 10 nF typical
  • Pin-compatible to LM148 and LT1014, with improved performance
OP400S
Aerospace Quad Low-Offset, Low-Power Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP400
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed