OP22S

Obsolete

Aerospace Programmable Micro Power Op Amp

Viewing:

Overview

  • Programmable Supply Current: 500nA to 400µA
  • Single Supply Operation: +3V to +30V
  • Dual Supply Operation: ±1.5± to ±15V
  • Low Input Offset Voltage: 100µV typical
  • Low Input Offset Voltage Drift
  • High Common-Mode Input Range
  • High CMRR and PSRR
  • High Open-Loop Gain
  • ±30V Input Overvoltage Protection
  • Unity Gain Stable
OP22S
Aerospace Programmable Micro Power Op Amp
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP22S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed