OP227S

PRODUCTION

Aerospace Dual Low Noise Low Offset Inst. Op Amp

Viewing:

Overview

  • Excellent Individual Amplifier Parameters
  • Low VOS: 80 µV Max
  • Offset Voltage Match: 1µV/°C Max
  • Offset Voltage Match vs. Temperature: 1µV/°C Max
  • Stable VOS vs. Time: 1µV/Mo Max
  • Fast: 2.8V/µs Typ
  • High Fain: 1.8 Million Typ
  • High Channel Separation: 154dB Typ
OP227S
Aerospace Dual Low Noise Low Offset Inst. Op Amp
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP227
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on OP227S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed