MUX08

NOT RECOMMENDED FOR NEW DESIGNS

8-Channel JFET Analog Multiplexers (Overvoltage & Power Supply Loss Protected)

Viewing:

Overview

  • JFET Switches Rather than CMOS
  • Low "ON" Resistance: 220Ω
  • Highly Resistant to Static Discharge Damage
  • NO SCR Latch-Up Problems
  • 125°C Temperature Tested Dice Available
  • MUX-08 Pin Compatible with DG508, HI-508A, IH5108, IH6108, LF11508, 12508, 13508, AD7506
  • See datasheet for additional features
MUX08
8-Channel JFET Analog Multiplexers (Overvoltage & Power Supply Loss Protected)
MUX08 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5408 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-up Proof 8-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed