MAT03S

Obsolete

Aerospace Low Noise, Matched Dual PNP Transistor

Viewing:

Overview

  • Dual Matched PNP Transistor
  • Low Offset Voltage: 100 µV Max
  • Low Noise: 1 nV/√Hz @ 1 kHz Max
  • High Gain: 100 Min
  • High Gain Bandwidth: 190 MHz Typ
  • Tight Gain Matching: 3% Max
  • Excellent Logarithmic Conformance:
    rBE about = 0.3 Ohms typ
MAT03S
Aerospace Low Noise, Matched Dual PNP Transistor
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed