LTC2980

RECOMMENDED FOR NEW DESIGNS

16-Channel PMBus Power System Manager

Viewing:

Part Details

  • Sequence, Trim, Margin and Supervise 16 Power Supplies
  • Manage Faults, Monitor Telemetry and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay® GUI
  • Margin or Trim Supplies to Within 0.25% of Target
  • Fast OV/UV Supervisors Per Channel
  • Coordinate Sequencing and Fault Management Across Multiple LTC PSM Devices
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously without Additional Software
  • Internal Temperature and Input Voltage Supervisors
  • Accurate Monitoring of 16 Output Voltages, Two Input Voltages and Internal Die Temperature
  • I2C/SMBus Serial Interface
  • Can Be Powered from 3.3V, or 4.5V to 15V
  • Programmable Watchdog Timer
  • Available in 144-Pin 12mm × 12mm BGA Package
LTC2980
16-Channel PMBus Power System Manager
LTC2980 Application Circuit LTC2980 Performance Graph LTC2980 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
LTM2987 RECOMMENDED FOR NEW DESIGNS 16-Channel μModule PMBus Power System Manager
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2198A

LTC2980 Demo Board | 16 Power Supply Manager [Requires DC1613]

Product Details

The DC2198A is a demonstration system for the LTC2980 16-channel I2C/SMBus/PMBus power system manager with EEPROM. The LTC2980 monitors and controls 16 power supply rails. The DC2198A demonstrates the ability of the LTC2980 to sequence, trim, margin, supervise, monitor, and log faults for sixteen power supply rails. Each power supply channel’s output voltage is monitored and the LTC2980 monitors its own internal die temperature.

DC2198A
LTC2980 Demo Board | 16 Power Supply Manager [Requires DC1613]
DC2198A Application Circuit DC2198A Application Circuit

Latest Discussions

Recently Viewed