DAC08
NOT RECOMMENDED FOR NEW DESIGNS8-Bit, High Speed, Multiplying D/A Converter (Universal Digital Logic Interface)
- Part Models
- 15
- 1ku List Price
- Starting From $1.56
Part Details
- Fast settling output current: 85 ns
- Full-scale current prematched to ±1 LSB
- Direct interface to TTL, CMOS, ECL, HTL, PMOS
- Nonlinearity to 0.1% maximum over temperature range
- High output impedance and compliance: −10 V to +18 V
- Complementary current outputs
- Wide range multiplying capability: 1 MHz bandwidth
- Low FS current drift: ±10 ppm/°C
- Wide power supply range: ±4.5 V to ±18 V
- Low power consumption: 33 mW at ±5 V
- Low cost
The DAC08 series of 8-bit monolithic digital-to-analog converters provide very high speed performance coupled with low cost and outstanding applications flexibility.
Advanced circuit design achieves 85 ns settling times with very low glitch energy and at low power consumption. Monotonic multiplying performance is attained over a wide 20 to 1 reference current range. Matching to within 1 LSB between reference and full-scale currents eliminates the need for full-scale trimming in most applications.
Direct interface to all popular logic families with full noise immunity is provided by the high swing, adjustable threshold logic input.
High voltage compliance complementary current outputs are provided, increasing versatility and enabling differential operation to effectively double the peak-to-peak output swing. In many applications, the outputs can be directly converted to voltage without the need for an external op amp. All DAC08 series models guarantee full 8-bit monotonicity, and nonlinearities as tight as ±0.1% over the entire operating temperature range are available. Device performance is essentially unchanged over the ±4.5 V to ±18 V power supply range, with 33 mW power consumption attainable at ±5 V supplies.
The compact size and low power consumption make the DAC08 attractive for portable and military/aerospace applications; devices processed to MIL-STD-883, Level B are available.
DAC08 applications include 8-bit, 1 µs A/D converters, servo motor and pen drivers, waveform generators, audio encoders and attenuators, analog meter drivers, programmable power supplies, LCD display drivers, high speed modems, and other applications where low cost, high speed, and complete input/output versatility are required.
Documentation
Data Sheet 2
Application Note 5
Cross Reference Guide 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-89932012A | 20-Lead LCC | ||
DAC08AQ | 16-Lead CerDIP | ||
DAC08AQ/883C | 16-Lead CerDIP | ||
DAC08CPZ | 16-Lead PDIP | ||
DAC08CSZ | 16-Lead SOIC | ||
DAC08CSZ-REEL | 16-Lead SOIC | ||
DAC08EPZ | 16-Lead PDIP | ||
DAC08EQ | 16-Lead CerDIP | ||
DAC08ESZ | 16-Lead SOIC | ||
DAC08ESZ-REEL | 16-Lead SOIC | ||
DAC08HQ | 16-Lead CerDIP | ||
DAC08Q | 16-Lead CerDIP | ||
DAC08RC/883C | 20-Lead LCC | ||
JM38510/11301BEA | 16-Lead CerDIP | ||
JM38510/11302BEA | 16-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 11, 2025 - 25_0151 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (6um Bipolar) Products |
||
5962-89932012A | ||
DAC08AQ | ||
DAC08AQ/883C | ||
DAC08CPZ | PRODUCTION | |
DAC08CSZ | PRODUCTION | |
DAC08CSZ-REEL | PRODUCTION | |
DAC08EPZ | PRODUCTION | |
DAC08EQ | ||
DAC08ESZ | PRODUCTION | |
DAC08ESZ-REEL | PRODUCTION | |
DAC08HQ | ||
DAC08Q | ||
DAC08RC/883C | ||
JM38510/11301BEA | ||
JM38510/11302BEA | ||
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-89932012A | ||
DAC08AQ/883C | ||
DAC08RC/883C | ||
JM38510/11301BEA | ||
JM38510/11302BEA | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-89932012A | ||
DAC08AQ/883C | ||
DAC08RC/883C | ||
JM38510/11301BEA | ||
JM38510/11302BEA | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-89932012A | ||
DAC08AQ | ||
DAC08AQ/883C | ||
DAC08EQ | ||
DAC08HQ | ||
DAC08Q | ||
DAC08RC/883C | ||
JM38510/11301BEA | ||
JM38510/11302BEA | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-89932012A | ||
DAC08AQ | ||
DAC08AQ/883C | ||
DAC08CPZ | PRODUCTION | |
DAC08EPZ | PRODUCTION | |
DAC08EQ | ||
DAC08HQ | ||
DAC08Q | ||
DAC08RC/883C | ||
JM38510/11301BEA | ||
JM38510/11302BEA | ||
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
5962-89932012A | ||
DAC08RC/883C | ||
Jul 31, 2009 - 09_0106 Removal of Die Fab Code from Topside Marking of Remaining Mil-Grade Products |
||
5962-89932012A | ||
DAC08RC/883C | ||
JM38510/11301BEA | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
DAC08AQ | ||
DAC08AQ/883C | ||
DAC08EQ | ||
DAC08HQ | ||
DAC08Q | ||
JM38510/11301BEA | ||
JM38510/11302BEA | ||
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
DAC08CPZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
DAC08CPZ | PRODUCTION | |
DAC08EPZ | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
DAC08CSZ | PRODUCTION | |
DAC08CSZ-REEL | PRODUCTION | |
DAC08ESZ | PRODUCTION | |
DAC08ESZ-REEL | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
DAC08CSZ | PRODUCTION | |
DAC08CSZ-REEL | PRODUCTION | |
DAC08ESZ | PRODUCTION | |
DAC08ESZ-REEL | PRODUCTION | |
Feb 1, 2010 - 09_0196 Change In Location of Q Compliance Indicator Location for JAN/38510 Product |
||
JM38510/11301BEA |
This is the most up-to-date revision of the Data Sheet.