Interactive Design Tools: Integer-N RF PLLs : ADF4210/1/2/3 Register Configuration Assistant
Instructions | Troubleshooting | Related Information |


Instructions

There are four 24-bit registers in the ADF4210/1/2/3. In this calculator, each of the four registers is illustrated with field labels and user inputs corresponding to the bit fields in the real device. The width of the labels and elements is in proportion to the bit field widths: a togglebox is used for 1-bit fields, appropriately-sized pulldown menus for 2-16 choice fields, and numerical text boxes for fields longer than 4 bits.

Changing the state of a bit field recomputes the combined register value, expressed in hex, in a text box located to the right of each register. Conversely, changing the hex value in this box updates the individual bit fields that compose the register.

The counter fields can be automatically computed from user specifications for reference frequency, VCO frequency and channel spacing (top left). Internal frequency limits are checked which depend on the part and supply voltage (top center). When changing channel spacing, R-counter or prescaler values, the calculator attempts to preserve the VCO frequency, however, due to precision of the various counters, the frequency will tend to drift slightly. The prescaler may be adjusted to keep the VCO and channel spacing targets.

RSET can be calculated from a maximum desired charge-pump current, ICP MAX, or the maximum current can be found for a given RSET. These fields are independent of the other calculator fields.

There is a dual-mode display at the bottom of the calculator which displays either bit-field help or shows a block diagram. Click on "Help" to the left of this display to select a help text field, and "Diagram" to show a block diagram of the ADF4210/1/2/3. Help for most bitfields is available by clicking on the field title, and is shown in yellow in the bottom display with the field title similarly highlighted. When in block diagram mode, many of the blocks are selectable and will highlight when clicked, as will the corresponding register bitfield.


back to top

Troubleshooting

For further troubleshooting information, please visit our Interactive Tools troubleshooting page.


back to top

Related Information

From Analog Dialogue: Phase-locked loops for high-frequency receivers and transmitters

Part 1: Introduction

Part 2: Phase Noise and Reference Spurs

Part 3: Architecture of PLLs


back to top