Interactive Design Tools: Amplifiers: SSM2167 Transfer Characteristic Tool
An online tool to compute and plot the transfer characteristic from RCOMP and RGATE.
Instructions | Troubleshooting | Related Information |
Part
Compression Resistor  
(RCOMP)
KOhms   Compression Ratio (N:1)  
Gate Resistor (RGATE) Ohm   Noise Gate Level dBV

Instructions

This tool calculates RCOMP and RGATE from the compression ratio and noise gate level, respectively. The effect on the SSM-2167 transfer function is graphed below. Conversely, the compression ratio and noise gate levels can be determined for a given RCOMP and RGATE.

To use:

  • Select the series of part you are using (SSM2167-1 or -2).
  • Select either the Compression Resistor (between 0-175), or the Compression Ratio (From 1 to 10).
  • Select either the Gate Resistor (between 0-5000), or the Noise Gate Level (-40 to -55).

The transfer characteristic for the selected resistors is shown in red, with a 1:1 linear characteristic shown for reference in green. The chart is log-log.


back to top

Troubleshooting

No special issues are known to exist with this calculator at this time.

For further troubleshooting information, please visit our Interactive Tools troubleshooting page.


back to top

Related Information

SSM2167 Product Page
SSM2167 Press Release

AN583: Using the SSM2167 Evaluation Board (pdf, 84787 bytes)


back to top