Evaluation Boards for Integer-N PLL Synthesizers
Download Software
View Hardware Documentation
Single Channel
| 1 |
EVAL-ADF4001EB21 |
- |
- |
- |
5V or 3V |
- |
| 2 |
EVAL-ADF411XEB12 |
- |
- |
- |
5V or 3V |
- |
| 3 |
EVAL-ADF4113EB1 |
900MHz |
200kHz |
20kHz |
5V or 3V |
5V |
| 4 |
EVAL-ADF4113EB2 |
1750MHz |
200kHz |
20kHz |
5V or 3V |
5V |
| 5 |
EVAL-ADF4112EB1 |
836MHz |
30kHz |
3kHz |
5V or 3V |
5V |
| 6 |
EVAL-ADF4118EB1 |
1960MHz |
200kHz |
20kHz |
5V or 3V |
5V |
| 7 |
EVAL-ADF4106EB1 |
5800MHz |
1MHz |
100kHz |
3V |
5V |
| 8 |
EVAL-ADF4108EB13 |
- |
- |
40kHz |
3.3V |
- |
| 9 |
EVAL-ADF4007EB14 |
- |
- |
- |
3V |
- |
- The EVAL-ADF4001EB2 is a general-purpose evaluation board with all auxiliary components (decoupling capacitors, power supply regulators)
but without VCO or loop filter. It contains the ADF4001BRU. The customer can choose a VCO to meet the frequency requirements
and design the loop filter to fit the application needs.
-
The EVAL-ADF411XEB1 is a general-purpose evaluation board with all auxiliary components (decoupling capacitors, power supply regulators)
but without the synthesizer, VCO or loop filter. It can accommodate all devices in the ADF4110 and ADF4116 families as well
as the ADF4106 and ADF4107. This board should be ordered if the customer's requirements are different from what is listed for boards 3, 4, 5,
6 or 7 above. Samples of the specific synthesizer should be ordered at the same time. The customer can then insert this on the board, choose
a VCO to meet the frequency requirements and design the loop filter to fit the application needs.
-
The EVAL-ADF4108EB1 is a general-purpose evaluation board with all auxiliary components (decoupling capacitors, power supply regulators)
but without VCO or reference frequency. It contains the ADF4108BRU. It is designed for hook-up to an external VCO. The
customer can choose an external VCO to meet the frequency requirements and design the loop filter to fit the application needs. The loop
filter has been designed for 40kHz loop bandwidth when hooked up to the Hittite HMC506LP4 7.8GHz VCO.
-
The EVAL-ADF4007EB1 is a general-purpose evaluation board with all auxiliary components (decoupling capacitors, power supply regulators)
but without VCO or reference frequency. It contains the ADF4007BCP. It is designed for hook-up to an external VCO. The
customer can choose an external VCO to meet the frequency requirements and design the loop filter to fit the application needs.
Two Channel
| 1 |
EVAL-ADF421XEB11 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
| 2 |
EVAL-ADF4208EB12 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
| 3 |
EVAL-ADF4212EB1 |
1750MHz |
200kHz |
20kHz |
5V or 3V |
5V |
540MHz |
200kHz |
20kHz |
5V |
- The EVAL-ADF421XEB1 is a board for the following list of devices: ADF4212L; ADF4217L; ADF4218L; ADF4219L. It contains all auxiliary
components but without VCO's, Synthesizers or loop filters for the IF and RF sections. The board can be configured to meet
the exact application requirements.
- The EVAL-ADF4208EB1 is a board for the ADF4208 with all auxiliary components but without VCO's , Synthesizers or loop filters for the
IF and RF sections. The board can be configured to meet the exact application requirements.
Evaluation Boards for Fractional-N PLL Synthesizers
Download Software
View Hardware Documentation
Single Channel
| 1 |
EVAL-ADF4153EB1 |
1750MHz |
200kHz |
20kHz |
3V |
5V |
| 2 |
EVAL-ADF4154EB1 |
1650MHz |
300kHz |
10kHz |
3V |
5V |
| 3 |
EVAL-ADF4156EBZ1 |
5800MHz |
250kHz |
20kHz |
3V |
5V |
- The EVAL-ADF4153EB1 is an evaluation board for the ADF4153. The board contains the ADF4153 and all auxiliary components but without a frequency reference.
- The EVAL-ADF4154EB1 is an evaluation board for the ADF4154. The board contains the ADF4154 and all auxiliary components with a 19.2MHz reference.
- The EVAL-ADF4156EBZ1 is an evaluation board for the ADF4156. The board contains the ADF4156 and all auxiliary components.
Single Channel (fast settling)
| 1 |
EVAL-ADF4193EB1 |
1843MHz |
200kHz |
60kHz |
3V |
5V |
| 2 |
EVAL-ADF4193EB2 |
- |
- |
- |
3V |
5V |
- The EVAL-ADF4193EB2 is an evaluation board for the ADF4193. The board contains the ADF4193 and all auxiliary component but without VCO's or loop filter for the RF. The board can be configured to meet the exact application requirements. Both the ADF4193 EB1 and EB2 evaluation boards require a suitable reference as specified in the datasheet.
Two Channel
| 1 |
EVAL-ADF4252EB1 |
1750MHz |
200kHz |
20kHz |
3V |
5V |
540MHz |
200kHz |
20kHz |
5V |
| 2 |
EVAL-ADF4252EB21 |
- |
- |
- |
3V |
- |
- |
- |
- |
- |
- The EVAL-ADF4252EB2 is an evaluation board for the ADF4252. This is a 2-channel device with a Fractional-N RF channel and an
Integer-N IF channel. The board contains the ADF4252BCP and all auxiliary components but without VCO's or loop filters for
the RF and IF channels. The board can be configured to meet the exact application requirements.
Evaluation Boards for ADF4360 Family (Integrated Synthesizer + VC0)
Download Software
View Hardware Documentation
| 1 |
EVAL-ADF4360-1EB1 |
2050MHz - 2450MHz
|
200kHz |
10kHz |
3V |
| 2 |
EVAL-ADF4360-2EB1 |
1850MHz - 2150MHz |
200kHz |
10kHz |
3V |
| 3 |
EVAL-ADF4360-3EB1 |
1600MHz - 1950MHz |
200kHz |
10kHz |
3V |
| 4 |
EVAL-ADF4360-4EB1 |
1450MHz - 1750MHz |
200kHz |
10kHz |
3V |
| 5 |
EVAL-ADF4360-5EB1 |
1200MHz - 1400MHz |
200kHz |
10kHz |
3V |
| 6 |
EVAL-ADF4360-6EB1 |
1050MHz - 1250MHz |
200kHz |
10kHz |
3V |
| 7 |
EVAL-ADF4360-7EB1 |
800MHz - 920MHz1 |
200kHz |
10kHz |
3V |
- The ADF4360-7 is a device that operates with an external inductor. The EVAL-ADF4360-7EB1 board uses a 3.9nH inductor to give a
range of 800MHz to 920MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular
range. The full frequency range of the ADF4360-7 is 500MHz to 2400MHz.
|