Evaluation Boards for SRD Band Transmitters/Transceivers

For ISM Band Transmitters:

Download Software
View Hardware Documentation

Board Number RF Output Range Data Rate Loop Bandwidth ADF70XX Supply
1 EVAL-ADF7010EB1 902MHz - 928MHz Up to 50kbps 100kHz2 External
2 EVAL-ADF7011EB1 862MHz - 870MHz
Up to 50kbps 100kHz2 External
3 EVAL-ADF7011EB2 431MHz - 435MHz
Up to 50kbps 100kHz2 External
4 EVAL-ADF7012DBZ11 902MHz - 928MHz
Up to 50kbps
100kHz2 External
5 EVAL-ADF7012DBZ21 862MHz - 870MHz Up to 50kbps 100kHz2 External
6 EVAL-ADF7012DBZ31 426MHz -  445MHz
Up to 50kbps 100kHz2 External
7 EVAL-ADF7012DBZ41 310MHz -  320MHz
Up to 50kbps 100kHz2 External
8 EVAL-ADF7012DBZ51,4 50MHz - 1.0GHz2 - - External
9 EVAL-ADF70XXMBZ2 Mother Board for providing PC USB interface to ADF70xxDB daughter boards - - -
  1. This evaluation board needs the EVAL-ADF70XXMBZ2 for PC interface and control.
  2. Optimized for FSK
  3. The data rate may be increased by increasing the Loop Bandwidth
  4. This evaluation board does not have loop filter, matching network, reference crystal or inductor. To set the desired frequency, consult the ADF7012 data sheet for choice of inductor.


 

For SRD Transceivers:

Download Software
View Hardware Documentation
Download Evaluation Board Gerber files

Board Type RF Band Rx Data Rate Tx Data Rate Loop Bandwidth
Mother Boards        
EVAL-ADF70XXMBZ2 Mother Board for providing PC USB interface to ADF70xxDBx daughter boards. Can be used for both part evaluation and with ADIismLINK protocol. - - -
ADF7020 Daughter Boards        
EVAL-ADF7020DBZ11 902 MHz - 928 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
EVAL-ADF7020DBZ21 862 MHz - 870 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
EVAL-ADF7020DBZ31 426 MHz - 445 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
ADF7025 Daughter Boards        
EVAL-ADF7025DBZ11 902 MHz - 928 MHz Up to 384kbps Up to 384kbps 400 kHz2
ADF7020-1 Daughter Boards        
EVAL-ADF7020-1DBZ41 400 MHz - 440 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
EVAL-ADF7020-1DBZ61 470 MHz - 510 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
EVAL-ADF7020-1DBZ71 310 MHz - 340 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
EVAL-ADF7020-1DBZ81 128 MHz - 142 MHz Up to 200 kbps Up to 50 kbps3 50 kHz2
EVAL-ADF7020-1DBZ51 80 MHz - 650 MHz4 n/a4 n/a4 n/a4
ADF7021 Daughter Boards        
EVAL-ADF7021DBJZ 426 MHz – 435 MHz (External Inductor VCO) Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021DBZ21 862 MHz - 870 MHz Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021DBZ31 426 MHz - 460 MHz Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021DBZ61 600 MHz - 630 MHz Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021DBZ51 80 MHz - 650 MHz4 n/a4 n/a4 n/a4
ADF7021-N Daughter Boards        
EVAL-ADF7021-NDBIZ1 421 MHz - 440 MHz, Internal Inductor VCO Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021-NDBEZ1 420 MHz - 440 MHz, External Inductor VCO Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021-NDBZ21 860 MHz - 870 MHz Up to 25 kbps Up to 25 kbps 90 kHz
EVAL-ADF7021-NDBZ51 80 MHz - 650 MHz4 n/a4 n/a4 n/a4
  1. This evaluation board needs the EVAL-ADF70XXMBZ2 for PC interface and control.
  2. Optimized for FSK
  3. The data rate may be increased by increasing the Loop Bandwidth.
  4. This evaluation board does not have loop filter, matching network or VCO inductor. To set the desired frequency please refer to the Datasheet for this part.

back to top