|

Efficient and Tiny Power IC Products Extend Battery Life and Functionality >>
Reduce BOM Costs with DC-to-DC Boost Controller >>
Low Dropout Regulators Deliver Accuracy and Reliability >>
Thermal Management IC Simplifies Electronic System Designs >>
DC-to-DC Controller Delivers 14 V Input Range at a 40% Cost Saving >>
High Efficiency Step-Down DC-to-DC Converters >>
CPU Power Controllers Optimized for Next Generation Applications >>
High Efficiency Controller IC for Switch Mode Li-ion Battery Chargers >>
New Quad Channel Voltage Monitor/Sequencer for Communications Applications >>
Hot Swap with Integrated Digital Power Monitors Safeguard Line Cards >>
Dual Comparators with Integrated Reference and Programmable Hysterersis >>
Precise Temperature Control Independent of the Microprocessor >>
Low Voltage, High Accuracy Microprocessor Supervisory Circuit >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.

|
 |
 |
 |

New CPU Power Controllers Optimized for Next Generation Desktop, Notebook and Gaming Processors
nalog Devices introduces several new synchronous buck power controllers that leverage proprietary EPWM and Flex-Mode™ architecture technologies. These new patented architectures address the growing power demand in today's more advanced computers and gaming consoles by dramatically reducing the number of on-board capacitors. This efficiency enables designers to reduce typical board space by as much as 30%, translating into a cost saving of up to 15% over other solutions.
The ADP3208/ADP3209/ADP3192/ADP3193 are optimized for converting the 12 V main supply into the core output voltages required by high performance processors. In doing so, they read a 5-bit to 8-bit VID code directly from the processor. The phase relationship of the output signals can be programmed to provide 1 to 4 phase operation, allowing for the construction of up to four complementary buckswitching stages. These devices also provide accurate and reliable short-circuit protection and adjustable current limiting.

• Reference voltage: ±1.25%, 0.8 V
• Programmable current limit
• Internal soft start
• Thermal overload protection
• Overvoltage protection
• Undervoltage lockout
• Shutdown current: 7 µA
• Temperature range: –40°C to +85°C
High Efficiency Controller IC for Switch Mode Li-Ion Battery Chargers
he ADP3808 is a complete lithium ion (Li-Ion) battery charging controller for three- or four-cell battery packs. The device combines accurate final battery charge voltage control with constant current control to simplify the implementation of constant-current, constant-voltage (CCCV) chargers.
The final battery charge voltage is programmable between 4.0 V to 4.5 V per cell, allowing the charging of various cell types. The charge current is programmable over a wide range—from trickle charging to full charging. The system current sense amplifier includes an ac adapter detection output to signal that the adapter is connected. The bootstrapped synchronous driver controls two N-channel MOSFET transistors for high efficiency charging at a low system cost.
The ADP3808 is specified over the extended commercial temperature range of 0°C to 100°C and is available in a small 24-lead LFCSP package.

• Selectable three-cell or four-cell operation
• Adjustable 4.0 V to 4.5 V per cell
• High end-of-charge voltage accuracy:
• ±0.4% @ 25°C
• ±0.6% @ 5°C to 55°C
• ±0.8% @ 0°C to 100°C
• Programmable charge current including trickle charge
• ±5% full-charge accuracy @ 0°C to 100°C
• ±33% trickle charge accuracy (full-scale/32)
@ 0°C to 100°C
• Bootstrapped synchronous drive for external
N-channel MOSFETs
• Programmable oscillator frequency


Back to top
|
 |