Peripheral Support ICs
Volume 8, Issue 3 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

High Performance iCMOS® Switches and Multiplexers Enable Critical System Functions Everywhere

Analog Devices offers a broad portfolio of robust ±15 V switches and multiplexers that are used in a wide range of applications where system reliability is critical, including industrial and instrumentation, medical, consumer, communications, and automotive systems. Leveraging the patented iCMOS manufacturing process technology, ADI's array of switches and multiplexers offers industry leading performance in very small form factors to enable board area space savings.

Automatic Test Equipment Applications

For ATE applications with single-ended or differential inputs, ADI offers a choice of multiplexers with single four, eight, and sixteen channels or differential four and eight channels. The ADG1406 is a ±15 V 16:1 multiplexer, and the ADG1407 is a differential 8:1 multiplexer. Both offer low on resistance of 8 Ω with <1 Ω on-resistance flatness over the full signal range and are available in space-saving 5 mm × 5 mm LFCSP packages.

Medical Applications

In medical applications such as line-powered ECG, where the requirements are generally for low RON, dual-supply operation switches, the ADG1411 (4 × SPST) offers superior on resistance of 1.5 Ω and RON flatness of 0.28 Ω over the full signal range. This level of performance assists in minimizing signal loss and distortion of the signal through the switch—especially important when switching gains for op amps. The ADG1411 is available in 4 mm × 4 mm LFCSP packages, suitable for both portable and benchtop systems.

Industrial Applications

Industrial design engineers require analog switches that support faster sampling, increased performance, lower power dissipation, and a smaller footprint. The ADG1201 SPST and ADG1219 SPDT switches meet these requirements by offering ultralow capacitance, charge injection, and leakage at ±15 V operation. Both have <1 pC charge injection and low leakage of <1 nA at 125°C and are available in tiny 6-lead SOT-23 package.

Part
Number
Function RON
Typ
(Ω)
QINJ
Typ
(pC)
On
Leakage
Typ
(nA)
Package
(mm)
Price ($U.S.)
ADG1201,
ADG1202
1 × SPST, NC, NO 120 0.3 0.02 6-lead
SOT-23
1.01
ADG1411
ADG1412
ADG1413
4 × SPST, NO,
NC, NO/NC
1.5 20 0.2 TSSOP,
4 × 4 LFCSP
2.66
ADG1406,
ADG1407
16:1, diff 8:1 mux 8 50 0.04 TSSOP,
5 × 5 LFCSP
4.81

Next

Back to top