|

C o n t e n t s
ICs for Wireless ECG Holter Monitors >>
Blood Analysis Systems: Impedance Measurement >>
Blood Analysis Systems: Flow Cytometry >>
Digital X-Ray Technology >>
Home Glucose Monitoring Using Amperometry >>
Biopotential Electrode Sensing in ECG, EMG, and EEG Monitors >>
Photodiode Sensing in Pulse Oximeters >>
Oscillometric Blood Pressure Measurement >>
Using Thermopile Sensors in IR Digital Thermometers Measurement >>
IEC 60601-1-Compliant Digital Isolators Measurement >>
Switches and Multiplexers Offer Industry-Leading Performance in Small Packaging >>
Power Distribution in Imaging Systems Measurement >>
Piezoresistive Sensing ICs In Portable Infusion Pumps Measurement >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Optimize Power Distribution in High Performance Imaging Systems
High performance CT, MRI, and ultrasound systems require clean, low noise power along the entire signal acquisition path. Digital image data is processed in a DSP or other proprietary algorithm processor to enhance image quality and combine various image slices. The power requirements for these digital circuits include the application of many supply voltages with very tight regulation accuracy on the processor core voltage. Proper voltage monitoring of the processor is essential in case disruptive events cause a watchdog output to cease operation.
The ADP1707 and ADP1720 low noise, low dropout linear regulators are compact devices with as little as 20 µV rms in the 100 Hz to 100 kHz frequency range, and ripple rejection up to 60 dB at 1 kHz. Enable pins allow for power domain optimization and voltage tracking inputs to optimize system supply sequencing. The ADP2105 and ADP2107 are high efficiency switching regulators and controllers optimized for load step response and precise core voltage generation. The ADM13305 is a dual processor supervisor with an on-chip watchdog reset timer that monitors and controls system voltages. The watchdog timer will reset the microprocessor if it fails to strobe within the preset timeout period.

Switching Controllers
Part Number |
Power Input (V) |
VOUT Adj Range |
Supply Current (Max) |
Switching Frequency |
VIN/VOUT Change |
Package |
| ADP1621 |
Low as 1 |
VIN to 30 V |
3 mA |
100 kHz to 1.5 MHz |
Step-up, invert |
8-lead MSOP |
| ADP1864 |
3.15 to 14 |
0.8 V to VIN |
350 µA |
580 kHz |
Step-down |
6-lead TSOT |
Linear Regulators
Part Number |
VOUT Preset (V) |
IOUT (Max) |
VIN Range (VMIN to VMax) |
VDROPOUT @ Rated IOUT (mV) |
IOUT Setpoint ACC (mA) |
Package |
| ADP1706 |
16 V, 0.75 to 3.3 |
1 A |
2.5 to 5.5 |
600 to 630 |
1% @ IOUT = 10 |
8-lead LFCSP, 8-lead SOIC |
| ADP1720 |
3.3, 5.0, adj 1.225 to 5.0 |
50 mA |
4.0 to 28 |
55 to 480 |
0.5% @ IOUT = 0.1 |
8-lead MSOP |
Switching Regulators
Part Number |
VIN Range (V) |
VOUT Preset Options (V) |
VOUT Adj Options |
IOUT Max (A) |
Switching Frequency (MHz) |
Package |
| ADP2105 |
2.7 to 5.5 |
1.21, 0.5, 1.8, 3.3 |
0.8 V to VIN |
1 |
1.2 |
16-lead LFCSP |
| ADP2107 |
2.7 to 5.5 |
1.2, 1.5, 1.8, 3.3 |
0.8 V to VIN |
2 |
1.2 |
16-lead LFCSP |
Multivoltage Supervisor
Part Number |
Number of Monitored Voltages |
Reset Threshold (V) |
Reset Output Stage |
Manual Reset Capability |
Watchdog Timeout (ms) |
Package |
| ADM13305 |
2 |
0.6 (adj),1.68, 2.25, 2.93, 4.55; |
RS, RS/push-pull |
Yes |
1.6 |
8-lead SOIC |
 |
 |
The ADIsimPower voltage regulator design tool supports buck converter designs optimized for efficiency, PCB space, cost, or part count. Simply enter design parameters and select a design goal. The tool then calculates optimal values to produce a complete schematic, BOM, efficiency plot, and performance summary. To begin, visit www.analog.com/ADIsimPower.
|


Back to top
|
 |