Amplifier ICs
Volume 8, Issue 2 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

20 µA Max, R-R I/O, Zero-Input Crossover Distortion Amplifier

The AD8506 is a high performance, dual CMOS amplifier that boasts 105 dB CMRR. The device offers zero crossover distortion for 16-bit accuracy and very low input bias current, while operating with a supply current of less than 20 µA per amplifier. The AD8506 offers the lowest noise in its power class. It is specified for both the industrial temperature range of –40°C to +85°C and the extended industrial temperature range of –40°C to +125°C. It will be available in an 8-lead WLCSP in mid 2008.

AD8506

AD8506 Features
ISY: 20 µA max
CMRR: 105 dB typ
PSRR: 100 dB min
Offset voltage: 2.5 mV max
Offset drift: <2 µV/°C

Next     Next

Back to top