Amplifier ICs
Volume 8, Issue 2 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

RF Gain Blocks Offer Highest Linearity Over Frequency, Up to 6 GHz

The ADL5541 and ADL5542 are broadband gain blocks ideal for a wide variety of cellular, CATV, medical, and instrumentation equipment. Both devices are 50 Ω internally matched with integrated active bias circuitry, which minimizes the need for external components. The ADL5541 provides 15 dB of gain with an output linearity of 44 dBm at 500 MHz. The pin-compatible ADL5542 provides 20 dB of gain with an output linearity of 46 dBm at 500 MHz.

Compared to other gain blocks currently available, the ADL5541 and ADL5542 offer the highest linearity over frequency, the lowest noise figures, and function across a broader operating frequency range. Both devices are Class 1C (±1 kV) ESD-rated and are available in small footprint LFCSP packages. Fully populated evaluation boards are available from Analog Devices.

ADL5542 ADL5541

ADA4857

Part
Number
Frequency
Range (MHz)
Gain
(dB)
OIP3 @
POUT (dBm)
OP1dB
(dBm)
NF
(dB)
5 V Current
(mA)
Specs @
(MHz)
Package
ADL5541 50 to 6000 14.7 39.2 @ 0 16.3 3.8 90 2000 3 mm × 3 mm, 8-lead LFCSP
ADL5542 50 to 6000 18.7 39.0 @ 0 18.0 3.2 93 2000 3 mm × 3 mm, 8-lead LFCSP

RF Drivers Offer Superior Performance While Consuming Less Power

ADI's ADL5320 (400 MHz to 2700 MHz) and ADL5321 (2300 MHz to 4000 MHz) RF driver amplifiers offer very high linearity for a given output power, enabling low distortion and high output drive directly to the power amplifier stages. The ADL5320 provides an output linearity of 42 dBm and a 26 dBm output compression point while consuming just 104 mA of supply current.

The ADL5321 provides an output linearity of 40 dBm and a 25 dBm output compression point while consuming only 84 mA of supply current. Unlike competing devices, Analog Devices' driver amplifiers require minimal external tuning and feature internal active biasing, to further minimize the need for external components. Both devices are Class 1C (±4 kV) ESD-rated and are available in a SOT-89 package. Fully populated evaluation boards are available.

ADL5321 ADL5320

ADL5320, ADL5321

Part
Number
Frequency
Range (MHz)
Gain
(dB)
OIP3 @
POUT (dBm)
OP1dB
(dBm)
NF
(dB)
5 V Current
(mA)
Specs @
(MHz)
Package
ADL5320 400 to 2700 13.7 42.0 @ 10 25.6 4.2 104 2140 SOT-89
ADL5321 2300 to 4000 13.8 39.7 @ 10 24.9 4.1 84 2600 SOT-89

Next     Next

Back to top