Keyword

 Product Number

Voltage Sequencing:

Analog Devices has a wide range of Voltage Sequencing and Voltage Tracking ICs that can be used to sequence power supplies in Multi Power Supply Applications. From the easy to use, single channel cascadeable Simple Sequencing IC's to the total system management solution (with supply margining) provided by the Super Sequencers. With industry leading accuracy, it's worth taking a closer look at ADI's sequencing ICs. The Voltage and Power Supply Sequencing Home Page can help you make the right decision for your application.
   Voltage Sequencing  Back To Top
Power and Thermal Management : Sequencing Home Page
...programmable, single chip solution for voltage monitoring and power supply sequencing of 10 voltage rails. Other...be cascaded to provide a voltage sequencing or voltage tracking solution using...
38 KB - text/html
Power Supply Sequencers: Power and Thermal Management: Home
...has a wide range of Voltage Sequencing and Voltage Tracking ICs that can be...
38 KB - text/html
Power and Thermal Management Home
...ADP1864 - Extends Input Voltage to 14- V and Reduces...complexity of Constant-Current, Constant-Voltage (CCCV) chargers. The industry's highest end-of-voltage accuracy levels are achieved to...
90 KB - text/html
Analog Devices Announces Single-Chip Solution For Multiple Power Supply Monitoring And ...
...Multiple Power Supply Monitoring And Sequencing ...supply detectors, including one high-voltage detector (up to +14.4 V), two bipolar voltage detectors (up to +6 V...
28 KB - text/html
41232580910 05 HandsetCatalog
LEADING Semiconductors for Wireless Handsets In the last few years, wireless handsets have evolved from business tools and luxury items into everyday consumer devices. New capabilities have emerged beyond simple voice ...
1923 KB - application/pdf
   Product Pages: Voltage Sequencing  Back To Top
Compact Multi- Voltage Sequencer and Supervisor with Margining Control
...Part Number- ADM1069 - Compact Multi- Voltage Sequencer and Supervisor with Margining...8/9) is a configurable supervisory/sequencing device which offers a single...
75 KB - text/html
Compact Multi- Voltage Sequencer and Supervisor
...Part Number- ADM1068 - Compact Multi- Voltage Sequencer and Supervisor ...8/9) is a configurable supervisory/sequencing device which offers a single...
74 KB - text/html
Multi Power Supply Sequencer & Supervisor
...Analog Devices' broad portfolio of solutions for power supply sequencing has now grown even larger with the addition of two new families of sequencing IC's. The ADM1062...1 High Voltage supply (up to 14.4V) ...
73 KB - text/html
Multi- Voltage Sequencer and Supervisor with 12-bit ADC
...Devices Part Number- ADM1064 - Multi- Voltage Sequencer and Supervisor with 12-bit...8/9) is a configurable supervisory/sequencing device which offers a single...
78 KB - text/html
Multi- Voltage Sequencer and Supervisor
...Devices Part Number- ADM1065 - Multi- Voltage Sequencer and Supervisor ...8/9) is a configurable supervisory/sequencing device which offers a single...
77 KB - text/html
   Data Sheets / Selection Tables: Voltage Sequencing  Back To Top
Power Supply Sequencing Selection Table
...and Thermal Management: Power Supply Sequencing Selection Table ...Programmable Supervisory/Sequencing Circuit for Multisupply Systems, includes State Machine based Sequencing Engine and Supply Margining Function...
30 KB - text/html
Hot Swap Product Portfolio Selection Table
...Voltage to Frequency Converters ...Programmable Supervisory/Sequencing Circuit for Multi-Supply Systems, includes State Machine based Sequencing Engine and Supply Margining Function ...
46 KB - text/html
ADM1060 Communications System Supervisory/Sequencing Circuit Data Sheet (REV. B)
...7 independent supplies 1 high voltage supply ( 2 V to 14. 4 V) 4 positive voltage only supplies ( 2 V to 6 V) 2 positive/negative voltage supplies...
446 KB - application/pdf
AD5306/AD5316/AD5326 2.5 V to 5.5 V, 400 microA, 2-Wire Interface, Quad Voltage Output, 8-/ ...
...microA, 2-Wire Interface, Quad Voltage Output, 8-/10-/12-Bit...A, 2-Wire Interface, Quad Voltage Output, 8-/10-/12-Bit...
522 KB - application/pdf
ADM1064 Super Sequencer with Voltage Readback ADC Data Sheet (Rev. A)
...ADM1064 is a configurable supervisory/sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In...
736 KB - application/pdf
   Application Notes / Manuals: Voltage Sequencing  Back To Top
Up/Down Sequence of Supplies Using the ADM1060 Application Note (AN-667)
...Fault Detector Assignment ADM1060 Minimum Threshold Supply Input Pin Fault Type Voltage ( V) 3.3 V VP1 Undervoltage 3.135 2.5 V...board is enabled when the FET is turned on. 3. The voltage on the source of the FET rises to a minimum threshold...
950 KB - application/pdf
Triple-Supply Power-Good Indication with the ADM108x Application Note (AN-726)
...are below their trip point. VOLTAGE DIVIDER TOPOLOGY The voltage divider net work consists of...resistance chosen to have a voltage equal to the on-chip voltage reference across it when the...
75 KB - application/pdf
Using the Dynamic Power Management Functionality of the ADSP-BF535 Blackfin Processor ...
...Phase Locked Loop (PLL) Dynamic Voltage Control by interfacing to an external voltage controller Changes in operating voltage and frequency result in significant...
119 KB - application/pdf
40373177596833BrHRM 18 dynamic power mgmt
...Locked Loop (PLL) Dynamic Power Management Controller Operating Modes Voltage Control Clocking The input clock into the processor, CLKIN...factor for CLKIN . The resulting, multiplied signal is the Voltage Controlled Oscillator ( ) clock. A user-programmable...
485 KB - application/pdf
30580569583460535hr 08 dyn power mgmt
...Phase Locked Loop (PLL) Dynamic Power Management Controller Operating Modes Voltage Control Clocking The input clock into the ADSP-BF535 processor...derived from a crystal oscillator or external reference clock. The Voltage Controlled Oscillator ( ) is an intermediate clock from...
709 KB - application/pdf
   Technical Articles: Voltage Sequencing  Back To Top
ADI - Analog Dialogue | Power Management with ADM1060
...up to 7 Channels of Sequencing, Monitoring, and Supervision By Peter...with ASIC designs—a supply voltage must be tweaked to a...
20 KB - text/html
Analog Dialogue : NPB : Power_Thermal
...ms, 20 ms, 140 ms, and 1120 ms, and 31 reset-threshold-voltage options—from 1.58 V to 5 V. The push-pull reset...to 5 V. The push-pull reset output remains valid with supply voltage down to 1 V. Specified from 40C to 125C, the...
65 KB - text/html
Total Pwr Management
...a Single Chip that Handles up to 7 Channels of Sequencing, Monitoring, and Supervision By Peter Canty [ peter. canty@ analog. com...as can be the case with ASIC designs —a supply voltage must be tweaked to a nonstandard value in order to...
141 KB - application/pdf
Analog Dialogue : PRP : ADC
...CMOS-compatible outputs. Its on-chip voltage reference and track-and-hold...sample-and-hold-amplifier and voltage-reference circuits. Operating on a...
18 KB - text/html
Microsoft Word - Chapter 8 Data Converter ApplicationsF.doc
Microsoft Word - Chapter 8 Data Converter ApplicationsF.doc DATA CONVERTER APPLICATIONS ANALOG-DIGITAL CONVERSION 1. Data Converter History 2. Fundamentals of Sampled Data Systems 3. Data Converter Architectures 4. Data...
5478 KB - application/pdf
   Press Releases: Voltage Sequencing  Back To Top
Press Releases: Analog Devices Delivers The Broadest Range Of Power Supply Sequencers
...for power supply monitoring and sequencing in multi-supply systems with...ICs. The devices offer advanced voltage-control capabilities and can be...
22 KB - text/html
Press Releases: High-Current Switching Controller Provides Output Voltage Tracking And ...
...power sources. The ADP1822 output voltage can track an input voltage when multiple power rails sequencing is required. This regulated output...
20 KB - text/html
Press Releases: Power Efficient Charge Pump Regulators Deliver High Performance For Color ...
...V, all from a single 3 V supply. This multi-voltage functionality makes the part a cost-effective solution for a...be used in its place. The ADM8839 ensures proper power sequencing for TFT panels by ramping the 15 V supply before...
19 KB - text/html
Press Releases: 1-Ghz Voltage-Feedback Op Amp From Analog Devices Simplifies Design Of High ...
...Analog Devices: Press Releases: 1-Ghz Voltage-Feedback Op Amp From Analog Devices Simplifies Design Of High Performance Systems...1-GHZ VOLTAGE-FEEDBACK OP AMP FROM ANALOG DEVICES SIMPLIFIES DESIGN OF HIGH PERFORMANCE SYSTEMS...
20 KB - text/html
Press Releases: New Bi-Directional Level Translator Enables Seamless Data Flow In Multi- ...
...Seamless Data Flow In Multi-Voltage Systems ...data transfer between a low-voltage DSP/Controller and a higher-voltage device—including portable communication devices...
20 KB - text/html
   Jobs & Training: Voltage Sequencing  Back To Top
Req. #103113 : Design Evaluation Engineer - Limerick, Ireland
...a mixture of standard lab equipment 3) Develop labview code to allow testing of device performance and functionality. 4) Perform Latchup, Power Supply Sequencing and co-ordinate ESD Testing. 5) Support Applications group with generation of typical performance characteristics for datasheet. 6) Work with rest of development...
24 KB - text/html
Req. #102973 : Reliability Engineer - Limerick, Ireland
...and reliability test system. Reliability support for Customer or manufacturing yield issues. This involves performing experiments using reliability tests such as Burn-In (Voltage and temperature); temperature cycle (cyclic temperature extremes) HAST (voltage, temperature and moisture) to determine the root cause of failure and required process improvements. Generating reliability process data and developing models which are...
26 KB - text/html
Req. #102997 : Design Engineer - Limerick, Ireland
...Responsibilities: ...Definition of new designs for High Performance Thermal and Trip Point Sensors, Voltage Monitoring products and system integration ASSPs. This will likely involve extensive interaction with existing and future TSM customers to ensure that the architectures...
24 KB - text/html
Req. #103233 : Design Engineer - Wilmington, MA, United States
...circuit design. Basic digital audio knowledge is preferred. Basic knowledge of sigma-delta modulators is also preferred. Design very low-noise opamps, bandgap voltage reference, reference current generator. Design low jitter PLLs Design mixed-signal circuits such as switched-capacitors ADCs, current steering DACs. Design various digital...
24 KB - text/html
Req. #103232 : DAC Marketing Engineer - Limerick, Ireland
...diverse range of customers and applications including industrial control, medical monitoring, test equipment, instrumentation, mobile phones and automotive systems. Products include current and voltage out DACs, waveform generators, DDS, Impedance Converters, Digital Potentiometers, PPMUs & DPS for ATE applications and lens drivers for camera phones. As market leader...
27 KB - text/html
   Frequently Asked Questions: Voltage Sequencing  Back To Top
I have a project that involves designing a host interface for the SHARC external port. Are ...
A host interface to the ADSP-21060 requires a minimal amount of glue logic. The type of access to use (synchronous or asynchronous) depends on the available host signals and the speed of the host. When executing ...
35 KB - text/html
Can I program a flash memory interfaced to ADSP-218x? Is there any flash memory driver ...
Yes, you can program a flash memory interfaced to the ADSP-218x BDMA memory space. In order to program a flash memory it requires a specific write sequence to be followed unlike normal SRAM. What this means is that if ...
29 KB - text/html
How can one move the ADSP-218x into Powerdown mode?
Powerdown can be entered by one of the following ways:

1. Initiate the powerdown sequence by applying a high-to-low transition to the ~PWD pin.

2. Set the powerdown force control bit (PDFORCE bit 13) in...

30 KB - text/html
How can I have a SHARC successfully boot from a 16 bit host if upon reset the DMAC6 control...
When the processor is setup for host boot, upon reset it will use the DMAC6 register settings (set for 16-to-48 bit transfers) instead of the SYSCON register settings.The SYSCON register is setup for 16 to 32 bit ...
28 KB - text/html
The Blackfin has both micro-controller features and DSP functionalities. How do I switch ...
There are no separate micro-controller vs. DSP operating modes.The Blackfin Architecture integrates both micro-controller & DSP hardware & software attributes into a single instruction set architecture.On the ...
27 KB - text/html