Audio/Video Products
Analog/HDMI/DVI Interfaces 
Audio A/D Converters
Audio Amplifiers
Audio CODECs
Audio D/A Converters
Audio Signal Processors
Camera/Camcorder Analog Front Ends
Display Driver Electronics
Lens Driver Components
Mobile TV Tuners
Sample Rate Converters
Video Amps/Buffers/Filters
Video CODECs
Video Compression
Video Decoders
Video Encoders
 

Advantiv™Advanced TV Products - Analog Output

Additional product choices for Advanced TV applications are available on the Advantiv™ site.


Video and Graphics DACs
  ADV7120 ADV7122 ADV7123 ADV7124 ADV7127 ADV7128 ADV7129
Recommended for New Designs
Number of DACs 3 3 3 3 1 1 3
DAC Resolution 8 bit 10 bit 10 bit 8 bit 10 bit 10 bit 8 bit
Available Speed Grades (MHz) 30
50
80
30
50
80
50
140
240
330
(3.3V only)
50
140
240
330
(3.3V only)
50
140
240
30
50
80
360

Package Options 40-DIP
44-PLCC
48-TQFP
44-PLCC
48-TQFP
48-LQFP 48-LQFP 28-SOIC
24-TSSOP
28-SOIC 304-PQFP
8:1 Data Input Multiplexing
Single Supply Voltage 5V 5V 5V / 3.3V 5V / 3.3V 5V / 3.3V 5V 5V
Industrial Temperature Range     -40°C to +85°C up to 140 MHz -40°C to +85°C up to 140 MHz -40°C to +85°C up to 140 MHz    
On-Chip Voltage Reference     TTSOP version only  
Power-Down Mode     TTSOP version only    
Blank/Sync Timing    
Typical Applications     PC RGB
Graphics
HDTV
Digital Radio
Modulation
Comms (Base-station)
PC RGB
Graphics
HDTV
Digital Radio
Modulation
Comms (Base-station)
Composite
Video
Monochrome
Video
Digital Radio
Modulation
Comms (Base-station)
  2k by 2k Hi-Res Graphics (CAD/Vis)
Analog Output - RF
Part # Description
AD8324 3 V Upstream CATV Amplifier
AD8328 5 V Upstream CATV Amplifier
Analog Output - Video Filters
Part # Standards Resolution Gain Input MUX Pos
Supply
Supply Current Operating
Temp
Range
Package
ADA4410-6 CV; RGB; SD; Y/C; YPbPr; YUV 1080i; 720p 2x; 4x 2:1 +4.5V to +12V 92mA -40 to +85 32-ld LFCSP
ADA4411-3 RGB; SD; Y/C; YPbPr; YUV 1080i; 720p 2x; 4x 2:1 +4.5V to +12V 60mA -40 to +85 24-ld QSSOP
ADA4412-3 RGB; SD; Y/C; YPbPr; YUV 1080i; 720p 2x -- +4.5V to +12V 56mA -40 to +85 20-ld QSSOP
ADA4417-3 RGB; YPbPr; YUV 1080i; 720p 2x -- +3.3V to +5V 24mA -40 to +85 10-ld MSOP
ADA4430-1 SD; Y/C 480i 2x -- +2.5V to +6V 1.85mA -40 to +125 6-ld SC70
ADA4431-1 SD; Y/C 480i 2x -- +2.5V to +3.3V 4mA -25 to +85 16-ld LFCSP
Analog Output - Video Amps
Part # Dis-
able
Supply Voltage (V) Rail-to-Rail ACL Min BW @ ACL Min (MHz) Slew Rate (V/µs) 0.1% Settling Time (ns) 0.1 dB Flatness (MHz) Differ-
ential Gain (%)
Differ-
ential Phase (°)
IS
/Amp (mA Typ)
IOUT (mA)
Single Dual Triple Quad Min Max In Out
    AD8003   5 12     1 1650 3800 12 190 0.05 0.01 9.5 100
AD8000       5 12     1 1500 4100 12 190 0.02 0.01 13.5 100
ADA4860-1       5 12     1 800 790 8 125 0.02 0.02 6 851
    ADA4861-3   5 12     1 730 625 132 100 0.01 0.02 6 1001
    ADA4862-3   5 12     2 300 750 92 65 0.02 0.03 5.3 651
AD8061
AD8063
AD8062     2.7 8   1 300 650 35 30 0.01 0.04 6.8 50
    AD8073     5 12     1 300 500 25 10 0.05 0.1 3.5 30
ADA4850-1 ADA4850-2     2.7 6   1 175 220 85 9 0.12 0.09 2.5 941
ADA4851-1 ADA4851-2   ADA4851-4 2.7 12   1 130 200 55 11 0.08 0.11 2.5 901

1 Product under development
2 0.5% settling time