Advanced TV Products - Analog Input
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
| Analog Devices offers a broad range of analog interface products designed for Advanced TV applications. The AD9XXX family of integrated analog interfaces features high performance triple ADCs, PLL, clamps and control via an I2C interface. All of these analog interface products are supported with a datasheet, application notes, and a complete evaluation board. |
| Part # |
ADC Resolution (bits) |
ADC Sample Rate (MHz) |
Max Resolution |
Analog Input Mux |
Auto Offset Control |
Macrovision Detection |
Max Input Bandwidth (MHz) |
Programmable Input Bandwidth |
Demuxed Outputs |
Package |
| AD9883A |
8 |
140 |
SXGA |
- |
- |
- |
300 |
- |
- |
80-Lead LQFP |
| AD9884A |
8 |
140 |
SXGA |
- |
- |
- |
500 |
- |
X |
128-Lead MQFP |
| AD9888 |
8 |
205 |
UXGA |
2:1 |
- |
- |
500 |
X |
X |
128-Lead MQFP |
| AD9980 |
8 |
95 |
XGA |
2:1 |
X |
X |
200 |
X |
- |
80-Lead LQFP |
| AD9981 |
10 |
95 |
XGA |
2:1 |
X |
X |
200 |
X |
- |
80-Lead LQFP |
| AD9885 |
8 |
140 |
SXGA |
- |
X |
- |
300 |
- |
- |
80-Lead LQFP |
 |
| Part # |
Standards |
Resolution |
Gain |
Input MUX |
Pos Supply |
Supply Current |
Operating Temp Range |
Package |
| ADA4410-6 |
CV; RGB; SD; Y/C; YPbPr; YUV |
1080i; 720p |
2x; 4x |
2:1 |
+4.5V to +12V |
92mA |
-40 to +85 |
32-ld LFCSP |
| ADA4411-3 |
RGB; SD; Y/C; YPbPr; YUV |
1080i; 720p |
2x; 4x |
2:1 |
+4.5V to +12V |
60mA |
-40 to +85 |
24-ld QSSOP |
| ADA4412-3 |
RGB; SD; Y/C; YPbPr; YUV |
1080i; 720p |
2x |
-- |
+4.5V to +12V |
56mA |
-40 to +85 |
20-ld QSSOP |
| ADA4417-3 |
RGB; YPbPr; YUV |
1080i; 720p |
2x |
-- |
+3.3V to +5V |
24mA |
-40 to +85 |
10-ld MSOP |
| ADA4430-1 |
SD; Y/C |
480i |
2x |
-- |
+2.5V to +6V |
1.85mA |
-40 to +125 |
6-ld SC70 |
| ADA4431-1 |
SD; Y/C |
480i |
2x |
-- |
+2.5V to +3.3V |
4mA |
-25 to +85 |
16-ld LFCSP |
 |
| Part # |
Dis- able |
Supply Voltage (V) |
Rail-to-Rail |
ACL Min |
BW @ ACL Min (MHz) |
Slew Rate (V/µs) |
0.1% Settling Time (ns) |
0.1 dB Flatness (MHz) |
Differ- ential Gain (%) |
Differ- ential Phase (°) |
IS /Amp (mA Typ) |
IOUT (mA) |
| Single |
Dual |
Triple |
Quad |
Min |
Max |
In |
Out |
| |
|
AD8003 |
|
• |
5 |
12 |
|
|
1 |
1650 |
3800 |
12 |
190 |
0.05 |
0.01 |
9.5 |
100 |
| AD8000 |
|
|
|
• |
5 |
12 |
|
|
1 |
1500 |
4100 |
12 |
190 |
0.02 |
0.01 |
13.5 |
100 |
| ADA4860-1 |
|
|
|
• |
5 |
12 |
|
|
1 |
800 |
790 |
8 |
125 |
0.02 |
0.02 |
6 |
851 |
| |
|
ADA4861-3 |
|
• |
5 |
12 |
|
|
1 |
730 |
625 |
132 |
100 |
0.01 |
0.02 |
6 |
1001 |
| |
|
ADA4862-3 |
|
• |
5 |
12 |
|
|
2 |
300 |
750 |
92 |
65 |
0.02 |
0.03 |
5.3 |
651 |
AD8061
AD8063 |
AD8062 |
|
|
• |
2.7 |
8 |
|
• |
1 |
300 |
650 |
35 |
30 |
0.01 |
0.04 |
6.8 |
50 |
| |
|
AD8073 |
|
|
5 |
12 |
|
|
1 |
300 |
500 |
25 |
10 |
0.05 |
0.1 |
3.5 |
30 |
| ADA4850-1 |
ADA4850-2 |
|
|
• |
2.7 |
6 |
|
• |
1 |
175 |
220 |
85 |
9 |
0.12 |
0.09 |
2.5 |
941 |
| ADA4851-1 |
ADA4851-2 |
|
ADA4851-4 |
• |
2.7 |
12 |
|
• |
1 |
130 |
200 |
55 |
11 |
0.08 |
0.11 |
2.5 |
901 |
1 Product under development
2 0.5% settling time
|