Analog Devices AD9430 - 12-Bit, 170/210 MSPS 3.3 V A/D Converter
Analog to Digital Converters
A/D Converters 
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD9430 12-Bit, 170/210 MSPS 3.3 V A/D Converter

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD9430 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 210 MSPS conversion rate and is...More
To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.
 Specifications
Resolution (Bits) 12bit
T-Put Rate 210000000SPS
# Chan 1
Supply V Single(+3.3)
Pwr Diss (max) 1.7W
Interface LVDS, Par
Ain Range 1.5 V p-p
SNR (dB) 65dB
Pkg Type QFP
Find Similar Products
 
 Functional Block Diagram Enlarge
AD9430 Functional Block Diagram
Symbols and Footprints
 Other Diagrams:
 Features
  • SNR = 65 dB @ Fin up to 70 MHz @ 210 MSPS
  • ENOB of 10.6 @ Fin up to 70 MHz @ 210 MSPS
  • SFDR = 80 dBc @ Fin up to 70 MHz @ 210 MSPS
  • Excellent Linearity:
    - DNL = ±0.3 LSB (Typical)
    - INL = ±0.5 LSB (Typical)
  • Two Output Data Options:
    - Demultiplexed 3.3 V CMOS Outputs Each @ 105 MSPS
    - Interleaved or Parallel Data Output Option
    - LVDS at 210 MSPS
  • 700 MHz Full Power Analog Bandwidth
  • Power Dissipation = 1.3 W Typical @ 210 MSPS
  • 1.5 V Input Voltage Range
  • 3.3 V Supply Operation
  • Output Data Format Option
  • Data Sync Input and Data Clock Output Provided
  • Clock Duty Cycle Stabilizer
 

 
 Design Tools
High-Speed ADC FIFO Evaluation Kit
There are two high speed ADC evaluation kits available. The FIFO-based data acquisition board has a 32kB FIFO depth and acquires up to 133Msps on each channel. The FPGA-based data acquisition board has a 64kB FIFO depth and acquires up to 800Msps on each channel.
AD9430 IBIS Models
 
  • AD9430 (All Speed Grades)

     
    Price, Packaging, and AvailabilityPrint Table
    AD9430 Model Options
    Model Status Package Pins Temp
    Range
    Price*
    (1000 pcs.)
    Available RoHS Compliant Samples
    Cart
    Purchase
    Cart
    AD80142BSVZ-200 Prodn 100 ld TQFP-ED(w/ 6.5mm exposed pad) 100 Ind - 5/23/2008Y
    Material
    Declaration
    Contact ADIContact ADI
    AD9430-LVDS/PCB Obs EVALUATION BOARDS - Comm - - N Contact ADIContact ADI
    AD9430-LVDS/PCBZ Prodn EVALUATION BOARDS - Comm $200.00 5/23/2008Y Contact ADIAdd to Cart
    AD9430BSV-170 Prodn 100 ld TQFP-ED(w/ 6.5mm exposed pad) 100 Ind $43.45 8/29/2008N
    Material
    Declaration
    Contact ADIAdd to Cart
    AD9430BSV-210 Prodn 100 ld TQFP-ED(w/ 6.5mm exposed pad) 100 Ind $60.50 10/17/2008N
    Material
    Declaration
    Contact ADIAdd to Cart
    AD9430BSVZ-170 Prodn 100 ld TQFP-ED(w/ 6.5mm exposed pad) 100 Ind $39.50 8/29/2008Y
    Material
    Declaration
    Contact ADIAdd to Cart
    AD9430BSVZ-210 Prodn 100 ld TQFP-ED(w/ 6.5mm exposed pad) 100 Ind $55.00 1/9/2009Y
    Material
    Declaration
    Contact ADIAdd to Cart
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
    View Sales and Distribution Offices

     
    Find Similar Products
    Parametric Selection Table
       

    Part#ResThroughput Rate# of InputsOperating Pwr Diss
    AD9230-25012250MSPS1463mW
    AD9430-21012210MSPS11.7W
    AD9626-25012250MSPS1390mW
    AD9211-30010300MSPS1468mW
    AD94808250MSPS1698mW
    AD94818250MSPS1618.8mW
    AD9626-17012170MSPS1291mW
    AD9230-17012170MSPS1407mW
    AD9430-17012170MSPS11.43W
    AD9433-12512125MSPS11.5W
    AD9233-12512125MSPS1425mW