ADUCM330

Obsolete

Integrated, Precision Battery Sensor for Automotive Systems

Viewing:

Part Details

  • High precision analog-to-digital converters (ADCs)
  • Dual channel, simultaneous sampling
    • I-ADC 20-bit Σ-Δ (minimizes range switching)
    • VADC/TADC 20-bit Σ-Δ
  • Programmable ADC conversion rate from 1 Hz to 8 kHz
  • On-chip ±5 ppm/°C voltage reference
  • Current channel
    • Fully differential, buffered input
    • Programmable gain (from 4 to 512)
    • ADC absolute input range: −200 mV to +300 mV
    • Digital comparator with current accumulator feature
  • Voltage channel
    • Buffered, on-chip attenuator for 12 V battery input
  • Temperature channel
    • External and on-chip temperature sensor options
  • Microcontroller
    • ARM Cortex-M3 32-bit processor
    • 16.384 MHz precision oscillator with 1% accuracy
    • Serial wire download (SWD) port supporting code download and debug
  • Automotive qualified integrated local interconnect network
    • (LIN) transceiver
    • LIN 2.2-compatible slave, 100 kb fast download option
    • SAE J-2602-compatible slave
    • Low electromagnetic emissions (EME)
    • High electromagnetic immunity (EMI)
  • Memory
    • 96 kB (ADuCM330)/128 kB (ADuCM331) Flash/EE memory, ECC
    • 6 kB SRAM, ECC
    • 4 kB data Flash/EE memory, ECC
    • 10,000 cycle Flash/EE endurance
    • 20 year Flash/EE retention
  • In circuit download via SWD and LIN
    • On-chip peripherals
    • Serial port interface (SPI)
    • General-purpose input/output (GPIO) port
    • General-purpose timer
    • Wake-up timer
    • Watchdog timer
  • On-chip, power-on reset
  • Power
    • Operates directly from 12 V battery supply
    • Power consumption, 8 mA typical (16 MHz)
    • Low power monitor mode
  • Package and temperature range
    • 32-lead, 6 mm × 6 mm LFCSP
    • Fully specified for −40°C to +115°C operation; additional specifications for 115°C to 125°C
  • Qualified for automotive applications
ADUCM330
Integrated, Precision Battery Sensor for Automotive Systems
aducm330 Functional Block Diagram aducm330 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuCM330WFS LAST TIME BUY Integrated, Precision Battery Sensor for Automotive Systems
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUCM330

ADuCM330/ADuCM331 Evaluation Board

Product Details

The EVAL-ADUCM331QSPZ development system supports ADuCM330 and ADuCM331 devices and allows a flexible platform for evaluation of the ADuCM330/ADuCM331 silicon. It allows quick removal and insertion of a device via a 32-lead LFCSP socket. It also provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the applications board to assist in debugging and simple code development. Sample code projects are also provided to show key features of each peripheral and examples of how they can be configured.

EVAL-ADUCM330
ADuCM330/ADuCM331 Evaluation Board
EV-ADuCM331QSPZ Image

Latest Discussions

Recently Viewed