ADUC7122

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Viewing:

Part Details

ANALOG I/O

  • 13 external channel, 12-bit, 1 MSPS ADC
    2 channels with programmable gain
    PGA (1 to 5) input range
    IOVDD power monitor channel
    On-chip temperature monitor
    11 general-purpose inputs
  • Fully differential and single-ended modes
  • 0 V to VREF analog input range
  • 12 × 12-bit voltage output DACs
  • On-chip voltage reference: 1.2 V/2.5 V
    Buffered output reference sources for use with external circuits

MICROCONTROLLER

  • ARM7TDMI core, 16-bit/32-bit RISC architecture
  • JTAG port supports code download and debug

CLOCKING OPTIONS

  • Trimmed on-chip oscillator (±3%)
  • External watch crystal
  • External clock source up to 41.78 MHz
  • 41.78 MHz PLL with programmable divider

MEMORY

  • 126 kB Flash/EE memory, 8 kB SRAM
  • In-circuit download, JTAG-based debug
  • Software-triggered in-circuit reprogrammability

ON-CHIP PERIPHERALS

  • UART, 2×I2C and SPI serial I/O
  • 32-pin GPIO port
  • 4× general-purpose timers
  • Wake-up and watchdog timers (WDT)
  • Power supply monitor

VECTORED INTERRUPT CONTROLLER FOR FIQ AND IRQ

  • 8 Priority levels for each interrupt type
  • Interrupt on edge or level external pin inputs

POWER

  • Specified for 3 V operation
  • Active mode: 11 mA at 5 MHz, 40 mA at 41.78 MHz

PACKAGES AND TEMPERATURE RANGE

  • 7 mm × 7mm 108-ball BGA
  • Fully specified for −10°C to +95°C operation

TOOLS

  • Low cost QuickStart development system
  • Full third-party support
ADUC7122
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
ADuC7122 Functional Block Diagram ADuC7122 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADUC7122

ADuC7122 QuickStart Plus Development System

Product Details

The ADuC7122 is a fully integrated, 1 MSPS, 12-bit data acquisition system, incorporating high performance multichannel ADCs, 12 voltage output DACs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC712x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

EVAL-ADUC7122
ADuC7122 QuickStart Plus Development System

Reference Designs

ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
CN0153 Circuits from the lab

USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Features and Benefits

  • Typical temperature range of -90 C to +150 C
  • Thermistor temperature monitor
  • Single chip solution with ARM 7 processing core
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor
ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor

Latest Discussions

Recently Viewed