ADV7181D

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 10 channel Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Viewing:

Part Details

  • Four 10-bit ADCs sampling up to 75 MHz
  • 10 analog input channels
  • SCART fast blank support
  • Internal antialiasing filters
  • NTSC, PAL, and SECAM color standards supported
  • 525p/625p component progressive scan supported
  • 720p/1080i component HDTV supported
  • Digitizes RGB graphics up to 1024 × 768 at 70 Hz (XGA)
  • 3 × 3 color space conversion matrix
  • Industrial temperature range: −40°C to +85°C
  • 12-bit 4:4:4 DDR, 8-/10-/16-/20-bit SDR pixel output interface
  • Programmable interrupt request output pin
  • Small package
  • Low pin count
  • Single front end for video and graphics
  • VBI data slicer (including teletext)
  • Qualified for automotive applications
ADV7181D
10-Bit, 10 channel Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
ADV7181D Functional Block Diagram ADV7181D Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV7181D
ADV7181D Evaluation Board

Latest Discussions

Recently Viewed