ADV7180

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampling SDTV Video Decoder

Viewing:

Part Details

  • AEC-Q100 qualified for automotive applications
  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit ADC, 4× oversampling for CVBS, 2× oversampling for Y/C mode, and 2× oversampling for YPrPb (per channel)
  • 3 video input channels with on-chip antialiasing filter
  • CVBS (composite), Y/C (S-Video), and YPrPb (component) video input support
  • 5-line adaptive comb filters and CTI/DNR video enhancement
  • Mini-TBC functionality provided by adaptive digital line length tracking (ADLLT), signal processing, and enhanced FIFO management
  • Integrated AGC with adaptive peak white mode
  • Macrovision copy protection detection
  • NTSC/PAL/SECAM autodetection
  • 8-bit ITU-R BT.656 YCrCb 4:2:2 output and HS, VS, and FIELD; the 48-Lead LQFP, 40-lead LFCSP, and 32-lead LFCSP use one pin to output VS or FIELD.
  • 1.0 V analog input signal range
  • Full-featured VBI data slicer with teletext support (WST)
  • Power-down mode and ultralow sleep mode current
  • 2-wire serial MPU interface (I2C compatible)
  • Single 1.8 V supply possible
  • 1.8 V analog, 1.8 V PLL, 1.8 V digital, 1.8 V to 3.3 V I/O supply
  • −10°C to +70°C commercial temperature grade
  • −40°C to +85°C industrial/automotive qualified temperature grade
  • −40°C to +125°C temperature grade for automotive qualified
  • 4 package types
    • 64-lead, 10 mm × 10 mm, RoHS compliant LQFP
    • 48-Lead, 7 mm × 7 mm, RoHS compliant LQFP
    • 40-lead, 6 mm × 6 mm, RoHS compliant LFCSP
    • 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP
ADV7180
10-Bit, 4× Oversampling SDTV Video Decoder
ADV7180 Functional Block Diagram ADV7180 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7182A RECOMMENDED FOR NEW DESIGNS 10-Bit, SDTV Video Decoder with Differential Inputs
ADV7280A RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer
ADV7281A RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
ADV7282A RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADV7180

ADV7180 Evaluation Boards

Product Details

This page provides documentation and ordering information for the ADV7180 10-Bit, 4x Oversampling SDTV Video Decoder evaluation boards.

EVAL-ADV7180
ADV7180 Evaluation Boards

Latest Discussions

Recently Viewed