ADV3229

PRODUCTION

750 MHz, 8 x 8 Analog Crosspoint Switch

Viewing:

Part Details

  • 8 × 8 high speed, non-blocking switch array
  • Pinout and functionally equivalent to the AD8108/AD8109
  • Drop-in compatible with ADV3224/ADV3225 16 x 8 array
  • Complete solution
    Buffered inputs
    Programmable high impedance outputs
    8 output amplifiers, G = +1 (ADV3228), G = +2 (ADV3229)
    Drives 150 Ω loads
  • Operates on ±5 V supplies
  • Low power: 0.5 W
  • Excellent ac performance - Please see data sheet for additional information.
  • Serial or parallel programming of switch array
  • 72-lead LFCSP (10 mm × 10 mm)
ADV3229
750 MHz, 8 x 8 Analog Crosspoint Switch
ADV3228-3229-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV3229

ADV3229 Evaluation Board

Product Details

This page contains ordering information for the ADV32299 750 MHz, 8 x 8 Analog Crosspoint Switch evaluation board.

EVAL-ADV3229
ADV3229 Evaluation Board

Latest Discussions

Recently Viewed