ADUX1020

NOT RECOMMENDED FOR NEW DESIGNS

Photometric Sensor for Gesture and Proximity


Viewing:

Part Details

  • Multifunction photometric sensor and signal conditioning
  • Fully integrated AFE, ADC, LED driver, and timing core
  • Usable for multiple optical measurement applications, including gesture control and proximity sensing
  • Enables an ambient light rejection capability using both optical and analog filtering
  • On-chip programmable flexible current sink for external LED
  • High sensitivity and signal-to-noise ratio (SNR)
  • High resolution position measurement
  • Gesture recognition with 0.5 cm to 15 cm range
  • Proximity sensing to 20 cm
  • 400 kHz I2C interface
  • Gesture/proximity works under infrared (IR) transparent glass or other materials
  • Simple integration with optics; no need for precise alignment and no lens is required
  • Low power operation
  • 1.8 V analog/digital core
  • 8-lead, 2 mm × 3 mm, 0.65 mm height LFCSP
ADUX1020
Photometric Sensor for Gesture and Proximity

ADUX1020 Functional Block Diagram ADUX1020 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADPD2140 RECOMMENDED FOR NEW DESIGNS Infrared Light Angle Sensor
ADPD1080 RECOMMENDED FOR NEW DESIGNS Photometric Front Ends
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUX1020

ADUX1020 Evaluation Board

Features and Benefits

  • ADUX1020 full configuration
    • Register level
    • Parameter level
  • Graph views
    • Time series view
    • Gesture recognition view
  • UDP transfer capability

Product Details

The ADUX1020-EVAL-SDP evaluation kit provides users with a simple means of interfacing with the ADUX1020, collecting data from the ADUX1020, and evaluating gesture recognition capabilities.


The ADUX1020-EVAL-SDP is a kit that includes the ADUX1020-EVAL-SMALL and the ADUX1020-EVAL-MCM.


The evaluation kit requires the Optical Gesture Evaluation Tool, which can be downloaded from the ADUX1020-EVAL-SDP product page, a graphical user interface (GUI) that provides users with low level and high level configurability, real-time data analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to a PC.


The USB port of the PC powers the ADUX1020-EVAL-SDP kit. On-board voltage regulators provide voltage supplies for the ADUX1020.


The evaluation board schematics indicate signal names for easy identification. For additional information on the functionality of the ADUX1020, refer to the ADUX1020 data sheet.

EVAL-ADUX1020
ADUX1020 Evaluation Board
ADUX1020-EVAL-SDP_A_ANGLE-web ADUX1020-EVAL-SDP_A_BOTTOM-web ADUX1020-EVAL-SDP_A_TOP-web ADUX1020 Evaluation Board ADUX1020 Evaluation Board - Top View ADUX1020 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed