Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5721

RECOMMENDED FOR NEW DESIGNS

2 dB LSB, 4-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz

Viewing:

Part Details

  • Ultrawideband frequency range: 9 kHz to 40 GHz
  • Attenuation range: 2 dB steps to 30 dB
  • Low insertion loss
    • 1.6 dB to 18 GHz
    • 2.0 dB to 26 GHz
    • 3.4 dB to 40 GHz
  • Attenuation accuracy
    • ±(0.1 + 1.0%) of attenuation state up to 18 GHz
    • ±(0.1 + 2.5%) of attenuation state up to 26 GHz
    • ±(0.6 + 10.0%) of attenuation state up to 40 GHz
  • Typical step error
    • ±0.15 dB to 18 GHz
    • ±0.20 dB to 26 GHz
    • ±0.60 dB to 40 GHz
  • High input linearity
    • P0.1dB insertion loss state: 30 dBm
    • P0.1dB other attenuation states: 26 dBm
    • IP3: 50 dBm typical
  • High RF input power handling: 26 dBm average, 30 dBm peak
  • Tight distribution in relative phase
  • No low frequency switching spurs
  • SPI and parallel mode control, CMOS/LVTTL compatible
  • RF amplitude settling time (0.1 dB of final RF output): 8.5 μs
  • 2.5 mm × 2.5 mm, 16-terminal LGA package
  • Pin compatible with ADRF5731, fast switching version
ADRF5721
2 dB LSB, 4-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz
ADRF5721 Functional Block Diagram ADRF5721 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5731 RECOMMENDED FOR NEW DESIGNS 2 dB LSB, 4-Bit, Silicon Digital Attenuator, 100 MHz to 40 GHz
ADRF5720 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz
ADRF5730 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 100 MHz to 40 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADRF5721

ADRF5721 Evaluation Board

Product Details

The ADRF5721-EVALZ is a 4-layer evaluation board. The top and bottom copper layers are 2.2 mil (1.5oz) and are separated by dielectric materials.

All RF and dc traces are routed on the top copper layer whereas the inner and bottom layers are grounded planes that provide a solid ground for the RF transmission lines. Top dielectric material is 12 mil Rogers RO4003, offering optimal high frequency performance. The middle and bottom dielectric materials provide mechanical strength. The overall board thickness is 62 mil, which allows 2.4 mm RF launchers to be connected at the board edges.

EVAL-ADRF5721
ADRF5721 Evaluation Board
ADRF5721 Evaluation Board ADRF5721 Evaluation Board ADRF5721 Evaluation Board

Latest Discussions

Recently Viewed