ADP2443

LAST TIME BUY

3 A, 36 V, Synchronous Step-Down DC-to-DC Regulator

Viewing:

Part Details

  • Continuous output current: 3 A
  • Input voltage: 4.5 V to 36 V
  • Integrated MOSFETs: 98 mΩ/35 mΩ
  • Reference voltage: 0.6 V ± 1%
  • Fast minimum on time: 50 ns
  • Programmable switching frequency: 200 kHz to 1.8 MHz
  • Synchronizes to external clock: 200 kHz to 1.8 MHz
  • Precision enable and power good
  • Cycle-by-cycle current limit with hiccup protection
  • External compensation
  • Programmable soft start time
  • Startup into a precharged output

ADP2443
3 A, 36 V, Synchronous Step-Down DC-to-DC Regulator
ADP2443 Functional Block Diagram ADP2443 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2443

ADP244x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP2443

ADP2443 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP2443
  • Compact solution size
  • 4-layer high glass transition temperature (TG) printed circuit board (PCB) for superior thermal performance
  • Convenient connections through vertical printed circuit tail pin headers
  • Supply voltage
    • 4.5 V to 36 V for PVIN
  • Synchronization capable
  • Independent enable control
  • Power-good output

Product Details

The ADP2443-EVALZ evaluation board provides a complete and compact solution that allows users to evaluate all the performance of the ADP2443 with a near ideal PCB layout.

The main device on the evaluation board, the ADP2443, is a synchronous step-down, dc-to-dc regulator with both high-side and low-side MOSFETs integrated to provide a high efficiency solution in a compact, 4 mm × 4 mm LFCSP package.

The evaluation board has independent enable control, which allows flexible configuration when evaluating the ADP2443.

Full details on the ADP2443 regulator are provided in the ADP2443 data sheet, available from Analog Devices, Inc. Consult the data sheet in conjunction with this user guide when working with this evaluation board.

EVAL-ADP2443
ADP2443 Evaluation Board
ADP2443-EVALZANGLE-web ADP2443-EVALZBOTTOM-web ADP2443-EVALZTOP-web

Latest Discussions

Recently Viewed