ADP197

RECOMMENDED FOR NEW DESIGNS

Logic Controlled High-Side Power Switch 5V, 3A

Viewing:

Part Details

  • Low RDSON of 12 mΩ
  • Low input voltage range: 1.8 V to 5.5 V
  • 3 A continuous operating current at 70°C
  • 1.2 V logic compatible enable input
  • Low 18 μA quiescent current, VIN < 3 V
  • Low 31 μA quiescent current, VIN = 4.2 V
  • Overtemperature protection
  • Ultralow shutdown current: <1 μA
  • Ultrasmall 1.0 mm × 1.5 mm, 6-ball, 0.5 mm pitch WLCSP
ADP197
Logic Controlled High-Side Power Switch 5V, 3A
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP197

ADP197 Evaluation Board

Product Details

The ADP197CB-EVALZ is used to demonstrate the functionality of the ADP197 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demon-strated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP197
ADP197 Evaluation Board

Latest Discussions

Recently Viewed