ADP190

PRODUCTION

Logic Controlled, High-Side Power Switch

Viewing:

Part Details

  • Low RDSON of 105 mΩ @ 1.8 V
  • Low input voltage range: 1.2 V to 3.6 V
  • 500 mA continuous operating current
  • Built-in level shift for control logic that can be operated by 1.2 V logic
  • Low 2 μA (maximum) ground current
  • Ultralow shutdown current: <1 μA
  • Ultrasmall 0.8 mm × 0.8 mm, 4-ball, 0.4 mm pitch WLCSP
ADP190
Logic Controlled, High-Side Power Switch
ADP190-cdl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP190

ADP190 Evaluation Board

Product Details


The EVAL-ADP190 is used to demonstrate the functionality of the ADP190 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demon-strated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP190
ADP190 Evaluation Board

Reference Designs

Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 Circuits from the lab

Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Features and Benefits

  • Isolated USB to Isolated RS-485/RS-232 Interface 
  • Small Footprint 
  • Robust Interface 

CN0373
Isolated USB to Isolated RS-485/Isolated RS-232 Interface
Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit

Latest Discussions

Recently Viewed