ADN2871

NOT RECOMMENDED FOR NEW DESIGNS

3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver

Viewing:

Overview

  • SFP/SFF and SFF-8472 MSA-compliant
  • SFP reference design available
  • 50 Mbps to 4.25 Gbps operation
  • Automatic average power control
  • Typical 60 ps rise/fall time
  • VCSEL, DFB, and FP laser support
  • Bias current range: 2 mA to 100 mA
  • Modulation current range: 5 mA to 90 mA
  • Laser fail alarm and automatic laser shutdown (ALS)
  • Bias and modulation current monitoring
  • 3.3 V supply
  • 4 mm × 4 mm LFCSP
  • Voltage setpoint control
  • Resistor setpoint control
  • Pin-compatible with ADN2870
ADN2871
3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
ADN2871 Circuit Diagram ADN2871 Pin Configuration
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
Evaluation Kits

EVAL-ADN2871
ADN2871 Evaluation Board

Latest Discussions

Recently Viewed