ADN2525

Obsolete

10.7 Gbps Active Back-Termination, Differential Laser Diode Driver

Viewing:

Part Details

  • Up to 10.7 Gbps operation
  • Very low power: 670 mW (IBIAS = 40 mA, IMOD = 40 mA) 
  • Typical 24 ps rise/fall times 
  • Full back-termination of output transmission lines 
  • Compatible with XMD-MSA TOSA
  • Drives TOSAs with resistances ranging from 5 Ω to 50 Ω 
  • PECL-/CML-compatible data inputs
  • Bias current range: 10 mA to 100 mA 
  • Differential modulation current range: 10 mA to 80 mA 
  • Automatic laser shutdown (ALS)
  • 3.3 V operation
  • Compact 3 mm × 3 mm LFCSP 
  • Voltage input control for bias and modulation currents
  • XFP-compliant bias current monitor 
  • Optical evaluation board available
ADN2525
10.7 Gbps Active Back-Termination, Differential Laser Diode Driver
ADN2525 Functional Block Diagram ADN2525 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2525

ADN2525 Evlauation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADN2525
ADN2525 Evlauation Board

Latest Discussions

Recently Viewed