ADM6318

PRODUCTION

Supervisory Circuit with Watchdog, Manual Reset, and Active-Low/High Push-Pull

Viewing:

Part Details

  • 26 reset threshold options
    • 2.5 V to 5 V in 100 mV increments
  • 4 reset timeout options
    • 1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
  • 4 watchdog timeout options
    • 6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical)
  • Manual reset input
  • Reset output stages
    • Push-pull active low
    • Open-drain active low
    • Push-pull active high
  • Low power consumption: 5 μA
  • Guaranteed reset output valid to VCC = 1 V
  • Power supply glitch immunity
  • Specified over industrial temperature range
  • 5-lead SOT-23 package
ADM6318
Supervisory Circuit with Watchdog, Manual Reset, and Active-Low/High Push-Pull
ADM6318/ADM6321 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM8318 RECOMMENDED FOR NEW DESIGNS Supervisory Circuit with Watchdog, Active-Low and Active-High Push-Pull Reset Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed