ADL5721

RECOMMENDED FOR NEW DESIGNS

5.9 GHz to 8.5 GHz, Low Noise Amplifier

Viewing:

Part Details

  • Frequency range: 5.9 GHz to 8.5 GHz
  • Typical gain of 25 dB
  • Low noise input
    • Noise figure: <1.7 dB typical from 5.9 GHz to 8.5 GHz
  • High linearity input
    • >4.0 dBm typical input third-order intercept (IIP3)
    • >−10.6 dBm typical input 1 dB compression point (P1dB)
  • Matched 50 Ω single-ended input
  • Matched 100 Ω differential outputs
  • 8-lead, 2.00 mm × 2.00 mm LFCSP microwave packaging
ADL5721
5.9 GHz to 8.5 GHz, Low Noise Amplifier
ADL5721 Functional Block Diagram ADL5721 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-ADL5721
ADL5721 Evaluation Board
ADL572X-EVALZ (angle 1) ADL572X-EVALZ (angle 2) ADL572X-EVALZ (top) ADL572X-EVALZ (bottom)

Latest Discussions

Recently Viewed