ADG509A

NOT RECOMMENDED FOR NEW DESIGNS

CMOS 4-Channel Analog Multiplexer

Viewing:

Overview

  • 44 V supply maximum rating
  • VSS to VDD analog signal range
  • Single-/dual-supply specifications
  • Wide supply range: 10.8 V to 16.5 V
  • Extended plastic temperature range: −40°C to +85°C
  • Low power dissipation: 28 mW maximum
  • Low leakage: 20 pA typical
  • Available in 16-lead DIP/SOIC and 20-lead PLCC/LCC packages
  • Superior alternative to
    DG508A, HI-508
    DG509A, HI-509
ADG509A
CMOS 4-Channel Analog Multiplexer
ADG509A Functional Block Diagram ADG509A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1209 PRODUCTION Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer
ADG5209 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, 4-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed