ADG507A

NOT RECOMMENDED FOR NEW DESIGNS

CMOS ± 15 V 8 Channel Analog Multiplexer

Viewing:

Overview

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Single/Dual Supply Specifications
  • Wide Supply Range (10.8 V to 16.5 V)
  • Extended Plastic Temperature Range: -40°C to +85°C
  • Low Power Dissipation (28 µW max)
  • See datasheet for additional features

ADG507A
CMOS ± 15 V 8 Channel Analog Multiplexer
ADG507A Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1207 PRODUCTION

Low Capacitance, 8-Channel, ±15 V/+12 V iCMOS Multiplexer

ADG5207 RECOMMENDED FOR NEW DESIGNS High Voltage, Latch-Up Proof, 8-Channel Differential Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-28TSSOPEBZ

EVAL-28TSSOPEBZ Evaluation Board

Features and Benefits

  • 28-lead TSSOP evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-28TSSOPEBZ evaluation board evaluates 28-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL- 28TSSOPEBZ to secure a 28-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 28-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K28 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-28TSSOPEBZ
EVAL-28TSSOPEBZ Evaluation Board
EVAL-28TSSOPEBZ - Angle View EVAL-28TSSOPEBZ - Bottom View EVAL-28TSSOPEBZ - Top View

Latest Discussions

Recently Viewed