ADG1201

PRODUCTION

Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23

Viewing:

Overview

  • 2.4 pF typical off switch source capacitance, dual supply
  • <1 pC charge injection
  • Low leakage: 0.6 nA maximum at 85°C
  • 120 Ω typical on resistance at 25°C, dual supply
  • Fully specified at ±15 V, +12 V
  • No VL supply required
  • 3 V logic-compatible inputs
    • VINH = 2.0 V minimum
    • VINL = 0.8 V maximum
  • Rail-to-rail operation
  • 6-lead SOT-23 package
ADG1201
Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23
ADG1201 Functional Block Diagram ADG1201 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG1201

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-6SOT23

Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio

Features and Benefits

  • 6 lead SOT-23 evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototypin

Product Details

The EVAL-6SOT23EBZ evaluation board evaluates 6-lead SOT-23 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SOT23EBZ to secure a 6-lead SOT-23 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with user guide UG- 948 when using the evaluation board.

EVAL-6SOT23
Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio
EVAL-6SOT23EBZ Image

Latest Discussions

Recently Viewed